(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LP-F series can be used as a louver exchange filter.
[Features]
• Use as a louver exchange filter.
Part Number |
---|
LP-F0 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Applicable model/product | Number with packs | Abstract |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,458.80 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 10 | - | - | GLP-0F(C) / LP-0F(C / G) / OLP-0F(C / G) | 10 pcs. | Dimension A (diameter) φ55 |
Loading...
Material | Resin | Material | Polyester |
---|
Please check the type/dimensions/specifications of the part LP-F0 in the Louver Option, Filter series.
Part Number |
---|
LP-F1 |
LP-F2 |
LP-F3 |
LP-F4 |
LP-F5 |
RSLP-F10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Applicable model/product | Number with packs | Abstract |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,767.47 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 10 | - | - | LP-1F (C·G) / OLP-1F (C·G) / GLP-1F (C) | 10 pcs. | Dimension A (diameter) φ68 | |
฿ 2,064.35 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | - | - | LP-2F (C / G) / LP-2K (-2)(C) / OLP-2F(C / G) / GLP-2F(C) | 10 pcs. | Dimension A (diameter) φ81 | ||
฿ 2,288.09 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | - | - | - | LP-3F(C / G) / LP-3K(-2)(C) / OLP-3F(C / G) | 10 pcs. | Dimension A (diameter) φ93 | ||
฿ 2,415.08 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | - | - | LP-4F(C/G) / LP-4K(-2)(C) | 10 pcs. | Dimension A (diameter) φ120 | ||
฿ 2,602.54 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | - | - | LP-5F (C / G) | 10 pcs. | Dimension A (diameter) φ148 | ||
฿ 1,780.14 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 76 | 76 | RSLP-10K(-2)(C) / RSLP-10(C)ES / RSLP-10K(-2)(C)ES / RSLP-10(C) | 10 pcs. | - |
How can we improve?
How can we improve?