1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HVP-P / High-Density Polyethylene Pedestal Base, with Silica Granules for Moisture-Proof Construction

ENCLOSURE ACCESSORIES

HVP-P / High-Density Polyethylene Pedestal Base, with Silica Granules for Moisture-Proof Construction
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,729.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HVP-P series is a corrosion resistant plastic pedestal base.

 
Part Number
HVP-3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,729.44

ENCLOSURE ACCESSORIES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Application Other Dimension/Width (mm)(mm) 300 Dimension/Height (mm)(mm) 700
Dimension/Depth (mm)(mm) 250 Dimension W (width)(mm) 300 Dimension H (vertical)(mm) 700
Dimension D (depth)(mm) 250 Abstract For 300-mm wide Plate Thickness(mm) 10
Material High Density Polyethylene Paint Color Concrete Tone Gray

Please check the type/dimensions/specifications of the part HVP-3P in the HVP-P / High-Density Polyethylene Pedestal Base, with Silica Granules for Moisture-Proof Construction series.