1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HVP-C / Stainless Steel Channel Base for Concrete Foundations

HVP-C / Stainless Steel Channel Base for Concrete Foundations
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,519.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HVP-C series is a channel base for concrete foundation mounting.

 
Part Number
HVP-3C
HVP-5C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension/Width (mm)
(mm)
Dimension W (width)
(mm)
Abstract

฿ 9,519.68

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 280280For 300-mm wide

฿ 11,203.42

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 480480For 500 mm width

Loading...

  1. 1

Basic Information

Application Other Dimension/Height (mm)(mm) 100 Dimension/Depth (mm)(mm) 230
Dimension H (vertical)(mm) 100 Dimension D (depth)(mm) 230 Plate Thickness(mm) 3
Material Stainless Steel (SUS304) Paint Color Light beige paint (5Y7/1)