1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FVP-X1 / Isomo Granules

CONTROL CONSOLE ACCESSORIES

FVP-X1 / Isomo Granules
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,511.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FVP-X1 series can be used for internal moisture proofing of boxes.

[Features]
- Can effectively protect against moisture seeping up from the ground when packed inside the base during installation.
- The thickness of the layer placed down should ideally range from 50 mm - 100 mm.
- Not a hygroscopic material.

 
Part Number
FVP-X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,511.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Other