1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Independent Base for EX-2Z・E

Independent Base for EX-2Z・E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EX-2Z series front panel can be removed.

[Features]
· The front panel can be removed.
• Includes a level adjustment function.
• Cable support clip hole included.
• Use the LE series independent cabinet with the EX35-□□ZS.

 
Part Number
EX25-72ZL
EX25-72ZLC
EX35-72ZL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Depth (mm)
(mm)
Dimension D (depth)
(mm)
Abstract Paint Color

฿ 11,402.72

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 10215215For 700 mm wide cabinetLight beige paint (5Y7/1)

฿ 11,402.72

ENCLOSURE ACCESSORIES 1 Piece(s) 9 Day(s) 10215215For 700 mm wide cabinetCream coating(2.5Y9/1)

฿ 11,083.00

ENCLOSURE ACCESSORIES 1 Piece(s) 6 Day(s) 10315315For 700 mm wide cabinet (Height 1400 mm or more)Light beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Width (mm)(mm) 700 Dimension/Height (mm)(mm) 200
Dimension W (width)(mm) 700 Dimension H (vertical)(mm) 200 Special notes Option for independent control panel cabinet
Plate Thickness(mm) Base body 3.2 / front panel 1.6 Material Iron