1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP46-M Ground Screw (M5, M6)【30 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

BP46-M Ground Screw (M5, M6)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 531.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• BP46-M is a highly workable, 3-piece sems ground screws.

 
Part Number
BP46-M510
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 531.22

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

30 Pieces Per Package

Available Same day 10

Loading...

  1. 1

Basic Information

Material Iron Color or surface treatment Green Plating Number with packs 30 pcs.
Abstract ±3 point hex bolt M5-10

Please check the type/dimensions/specifications of the part BP46-M510 in the BP46-M Ground Screw (M5, M6) series.