1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP43 / secondary branch set

CONTROL CONSOLE ACCESSORIES

BP43 / secondary branch set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,865.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP43 type for secondary branch of distribution and power distribution boards.

[Features]
・For secondary branch of distribution and power distribution boards.
・The main bar has 25 mm pitch and an M6 screw hole enable mounting of a conforming type of branch breaker.
・Secondary branch is lead plate wiring specification

 
Part Number
BP43-212B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,865.30

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension (height)(mm) 437.5 Material Bar holder: polyester, copper bar: copper, joint bar: copper, protective plate: polycarbonate Color or surface treatment Bright Tin-Plated
Abstract For main breaker 200 A