1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP36 Low Voltage Bar Holder【6 Pieces Per Package】

BP36 Low Voltage Bar Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,267.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP36-S series for height adjustment.

[Features]
Use for height adjustment.

Part Number
BP36-2M8
BP36-20S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Abstract

฿ 3,619.96

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

6 Pieces Per Package

8 Day(s) 103878202-M8

฿ 1,267.66

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

6 Pieces Per Package

7 Day(s) 102025-Spacer for height adjustment

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Material Polyester Number with packs 6 pcs.
Accessory With Mounting Screw