1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP35-F, Supporting Holder【20 Pieces Per Package】

BP35-F, Supporting Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,079.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP35-F2 series to attach insulation covers.

[Features]
• Use to attach insulation covers.

Part Number
BP35-2HF
BP35-4HF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 2,079.85

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 1042.5

฿ 2,237.07

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 1055

Loading...

  1. 1

Basic Information

Type Fixture Color or surface treatment Black Material Nylon
Number with packs 20 pcs. Abstract Insulating cover fixation