1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP27-L, Limit Switch Set

ENCLOSURE

BP27-L, Limit Switch Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,161.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Use the BP27-L series when mounting a limit switch inside the cabinet.

 
Part Number
BP27-L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,161.13

฿ 1,350.06

ENCLOSURE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Material Iron (molten zinc plated steel plate) Thickness (t)(mm) 1.6
Abstract FUL, RA (indoors only), RAV (indoors only), E series (vertical 1200 mm or less)

Please check the type/dimensions/specifications of the part BP27-L in the BP27-L, Limit Switch Set series.