1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 300 mm (ZA30-63)

SUPPORT COLUMN FOR ENCLOSURE

ZA / Base Depth: 300 mm (ZA30-63)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA30 series base is used to make a cabinet independent. Please select a base to match the dimensions (width, depth) of the target cabinet.

[Features]
· Use when the panel cabinet (B, S) and the control panel cabinet (RA) are independent.
· Select in accordance with the dimensions (width, depth) of the target cabinet.
· Models with vertical dimensions of 200 mm, 300 mm, and 500 mm are provided with convenient openings for wiring work.
· The front panel can be removed.
· Includes cabinet mounting screws (M8x20).

 
Part Number
ZA30-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 11,678.63

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 6 Day(s) 10600300600300For 600mm wide cabinetLight beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Depth (mm)(mm) 300 Dimension D (depth)(mm) 300
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)