1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 140 mm

ZA / Base Depth: 140 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,714.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA14 series base is used to make a cabinet independent. Please select a base to match the dimensions (width, depth) of the target cabinet.

[Features]
· Use when the panel cabinet (B, S) and the control panel cabinet (RA) are independent.
· Select in accordance with the dimensions (width, depth) of the target cabinet.
· Models with vertical dimensions of 200 mm, 300 mm, and 500 mm are provided with convenient openings for wiring work.
· The front panel can be removed.
· Includes cabinet mounting screws (M8x20).

 
Part Number
ZA14-41
ZA14-41C
ZA14-42
ZA14-42C
ZA14-43
ZA14-43C
ZA14-51
ZA14-51C
ZA14-52
ZA14-52C
ZA14-53
ZA14-53C
ZA14-61
ZA14-61C
ZA14-62
ZA14-62C
ZA14-63
ZA14-63C
ZA14-71
ZA14-71C
ZA14-72
ZA14-72C
ZA14-73
ZA14-73C
ZA14-81
ZA14-81C
ZA14-82
ZA14-82C
ZA14-405
ZA14-405C
ZA14-505
ZA14-505C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 2,996.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400100400100For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 2,996.82

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10400100400100For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 5,498.06

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400200400200For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 5,498.06

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10400200400200For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 7,073.34

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400300400300For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 7,073.34

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10400300400300For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 3,090.78

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500100500100For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 3,090.78

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10500100500100For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 6,109.96

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 6,109.96

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10500200500200For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 7,743.83

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500300500300For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 7,743.83

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10500300500300For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 3,503.28

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600100600100For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 3,503.28

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10600100600100For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 6,645.89

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 6,645.89

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10600200600200For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 8,686.43

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600300600300For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 8,686.43

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10600300600300For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 3,977.22

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10700100700100For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 3,977.22

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10700100700100For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 7,635.35

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10700200700200For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 7,635.35

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10700200700200For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 9,644.53

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10700300700300For 700mm wide cabinetLight beige paint (5Y7/1)

฿ 9,644.53

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10700300700300For 700mm wide cabinetCream coating(2.5Y9/1)

฿ 4,328.63

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10800100800100For 800 mm wide cabinetLight beige paint (5Y7/1)

฿ 4,437.46

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10800100800100For 800 mm wide cabinetCream coating(2.5Y9/1)

฿ 8,168.64

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10800200800200For 800 mm wide cabinetLight beige paint (5Y7/1)

฿ 8,168.64

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10800200800200For 800 mm wide cabinetCream coating(2.5Y9/1)

฿ 2,714.86

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 104005040050For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 2,714.86

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 104005040050For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 2,903.84

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 105005050050For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 2,903.84

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 105005050050For 500mm wide cabinetCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Depth (mm)(mm) 140 Dimension D (depth)(mm) 140
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)