1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 120 mm

ZA / Base Depth: 120 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,556.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA12 series base is used to make a cabinet independent. Please select a base to match the dimensions (width, depth) of the target cabinet.

[Features]
· Use when the panel cabinet (B, S) and the control panel cabinet (RA) are independent.
· Select in accordance with the dimensions (width, depth) of the target cabinet.
· Models with vertical dimensions of 200 mm, 300 mm, and 500 mm are provided with convenient openings for wiring work.
· The front panel can be removed.
· Includes cabinet mounting screws (M8x20).

 
Part Number
ZA12-41
ZA12-41C
ZA12-42
ZA12-42C
ZA12-43
ZA12-43C
ZA12-51
ZA12-51C
ZA12-52
ZA12-52C
ZA12-53
ZA12-53C
ZA12-61
ZA12-61C
ZA12-62
ZA12-62C
ZA12-63
ZA12-63C
ZA12-405
ZA12-405C
ZA12-4505
ZA12-4505C
ZA12-451
ZA12-451C
ZA12-452
ZA12-452C
ZA12-453
ZA12-453C
ZA12-505
ZA12-505C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 2,838.84

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400100400100For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 2,838.84

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400100400100For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 5,072.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400200400200For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 5,072.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400200400200For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 6,630.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400300400300For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 6,630.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10400300400300For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 3,058.81

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500100500100For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 3,058.81

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500100500100For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 5,622.03

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 5,622.03

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 7,243.81

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500300500300For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 7,243.81

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10500300500300For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 3,345.29

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600100600100For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 3,345.29

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10600100600100For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 6,233.93

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 6,233.93

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 8,216.65

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600300600300For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 8,216.65

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10600300600300For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 2,556.88

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 104005040050For 400mm wide cabinetLight beige paint (5Y7/1)

฿ 2,556.88

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 104005040050For 400mm wide cabinetCream coating(2.5Y9/1)

฿ 2,654.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 104505045050For 450mm wide cabinetLight beige paint (5Y7/1)

฿ 2,654.39

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 104505045050For 450mm wide cabinetCream coating(2.5Y9/1)

฿ 2,951.85

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10450100450100For 450mm wide cabinetLight beige paint (5Y7/1)

฿ 2,951.85

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10450100450100For 450mm wide cabinetCream coating(2.5Y9/1)

฿ 5,351.04

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10450200450200For 450mm wide cabinetLight beige paint (5Y7/1)

฿ 5,351.04

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10450200450200For 450mm wide cabinetCream coating(2.5Y9/1)

฿ 6,947.87

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10450300450300For 450mm wide cabinetLight beige paint (5Y7/1)

฿ 6,947.87

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10450300450300For 450mm wide cabinetCream coating(2.5Y9/1)

฿ 2,730.36

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 105005050050For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 2,730.36

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 105005050050For 500mm wide cabinetCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Depth (mm)(mm) 120 Dimension D (depth)(mm) 120
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)