1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SZA Stainless Steel Base

SZA Stainless Steel Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,000.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SZA series base is corrosion-resistant.

[Features]
· Superior corrosion resistance.
· This base can be used for converting SOR, RA or OR cabinets to free-standing.
· Mounting holes are provided on the cable support clips ("PILUCK" clips, etc.) to secure the cables and FEP tubes.
· Conveniently sized openings are provided for wiring work. Vertical dimensions: 200/300 mm.
· The front/rear panels are removable. (The 100 mm vertical size panel does not have an opening.)

 
Part Number
SZA20-51
SZA20-52
SZA20-61
SZA20-62
SZA20-71
SZA20-72
SZA20-81
SZA25-51
SZA25-52
SZA25-53
SZA25-61
SZA25-62
SZA25-71
SZA25-72
SZA25-81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Dimension D (depth)
(mm)
Applicable model/product

฿ 9,000.05

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500100200500100200For 500mm wide cabinet

฿ 13,083.74

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500200200500200200For 500mm wide cabinet

฿ 9,849.66

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600100200600100200For 600mm wide cabinet

฿ 14,631.05

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600200200600200200For 600mm wide cabinet

฿ 10,562.85

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700100200700100200For 700mm wide cabinet

฿ 16,193.85

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700200200700200200For 700mm wide cabinet

฿ 11,412.47

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800100200800100200For 800 mm wide cabinet

฿ 9,834.17

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500100250500100250For 500mm wide cabinet

฿ 14,352.10

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500200250500200250For 500mm wide cabinet

฿ 16,496.20

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10500300250500300250For 500mm wide cabinet

฿ 10,547.35

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600100250600100250For 600mm wide cabinet

฿ 16,085.37

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10600200250600200250For 600mm wide cabinet

฿ 11,396.97

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700100250700100250For 700mm wide cabinet

฿ 17,663.67

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10700200250700200250For 700mm wide cabinet

฿ 12,125.65

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 7 Day(s) 10800100250800100250For 800 mm wide cabinet

Loading...

  1. 1

Basic Information

Application Base Plate Thickness(mm) Body 3.0 / front panel 1.5 Material Stainless Steel (SUS304)
Paint Color Light beige paint (5Y7/1) Accessory Cabinet mounting screws