1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLP / Square Louver【2 Pieces Per Package】 (SLP-1)

HEAT MEASURES LOUVER

SLP / Square Louver (SLP-1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SLP series has a stainless steel insect screen.

[Features]
· Includes stainless steel insect screen.
·The filter can be re-used by washing with water.
· A panel ventilation fan can be attached (excluding SLP-2, 2C)

 
Part Number
SLP-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Applicable model/product Paint Color

฿ 3,852.58

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 10120120120 mm square ventilation fanLight beige color

Loading...

  1. 1

Basic Information

Material Resin Dimension (depth)(mm) 15 Material Made of AES resin
Number with packs 2 pcs.

Please check the type/dimensions/specifications of the part SLP-1 in the SLP / Square Louver series.

Products with similar specification

Part Number
SLP-0
SLP-0C
SLP-1C
SLP-2
SLP-21
SLP-21C
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Applicable model/product Paint Color

฿ 3,333.83

1 Pack(s)

2 Pieces Per Package

Same day 1010010092mm square ventilation fanLight beige color

฿ 2,842.14

1 Pack(s)

2 Pieces Per Package

Same day 1010010092mm square ventilation fanCream colored

฿ 3,264.27

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10120120120 mm square ventilation fanCream colored

฿ 3,867.31

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10150150-Light beige color

฿ 6,491.99

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10120240120 mm square ventilation fanLight beige color

฿ 6,410.49

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10120240120 mm square ventilation fanCream colored