1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLX-S Door Stopper

CONTROL CONSOLE ACCESSORIES

PLX-S Door Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,005.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use the variety of options to match the application.
• Use the PLX-S as a door stop when opening and closing the door.

 
Part Number
PLX-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,005.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bracket Material Iron, some stainless steel Special notes Options for PL
Applicable model/product PL all models (horizontal width of 300 mm or greater) Set Content Fittings, packing, mounting screws Note This is a set product