(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
H-85 series is a cabinet panel.
[Features]
· The product described above uses key No. N200.
• H-85 (-Z) can be locked with a reversible No. R200 key.
Part Number |
---|
H-84 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Plate Thickness (mm) | Dimension width (mm) | Dimension height (mm) | Abstract | Special notes | Number with packs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,590.21 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 43 | 34 | 110 | Clasp included, left-turning handle | Waterproof flat handle (small) | 5 pcs. |
Loading...
Type | Handle | Color or surface treatment | Chrome Plating | Material | Zinc Alloy (ZDC) |
---|
Please check the type/dimensions/specifications of the part H-84 in the H85 Stainless Steel Waterproof Flat Handle series.
Part Number |
---|
H-83 |
H-83-Z |
H-84-Z |
H-85 |
H-85-Z |
H-86 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Plate Thickness (mm) | Dimension width (mm) | Dimension height (mm) | Abstract | Special notes | Number with packs |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,967.84 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | - | 43 | 34 | 110 | Clasp included, right-turning handle | Waterproof flat handle (small) | 5 pcs. | ||
฿ 2,160.43 | 1 Piece(s) | Same day | 10 | 43 | 34 | 110 | Clasp included, right-turning handle | Waterproof flat handle (small) | - | |||
฿ 2,062.83 | 1 Piece(s) | Same day | 10 | 43 | 34 | 110 | Clasp included, left-turning handle | Waterproof flat handle (small) | - | |||
฿ 1,687.67 | 1 Piece(s) | Same day | 10 | 33.5 | 34 | 110 | Clasp included, handle on left / right | Waterproof flat handle (small) | - | |||
฿ 1,957.01 | 1 Piece(s) | Available | 5 Day(s) | 10 | 33.5 | 34 | 110 | Clasp included, handle on left / right | Waterproof flat handle (small) | - | ||
฿ 10,967.40 | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | 10 | 56 | 38 | 150 | Clasp included, handle on left / right | Waterproof Flat Handle (large) | 5 pcs. |
How can we improve?
How can we improve?