1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rail E for EX-RA/panels (EX-7RA)

CONTROL CONSOLE ACCESSORIES

Rail E for EX-RA/panels (EX-7RA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the EX-RA type to install universal panel, etc., on the side of the FUL cabinet.

[Features]
·Use to install universal panel on the side of the cabinet

 
Part Number
EX-7RA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (H)
(mm)
Abstract

฿ 2,031.11

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10586700mm vertical cabinet application

Loading...

  1. 1

Basic Information

Type Bracket Material Iron (molten zinc plated steel plate) Thickness (t)(mm) 1.6
Special notes Option for independent control panel cabinet Set Content Rails 2 pcs., included screws Note This is a set product