1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BX-L Ventilating Fan Mounting Bracket and Ventilating Fan Mounting Bracket (with Ventilating Fan)

BX-L Ventilating Fan Mounting Bracket and Ventilating Fan Mounting Bracket (with Ventilating Fan)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,190.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Use the bracket to mount a ventilation fan on the door/body of the thermal components storing cabinet (BL(S) S-L(S)).

Part Number
BX-L80
BX-L80KL
BX-L120
BX-L120KL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Dimension height
(mm)
Dimension depth
(mm)
Features Set Content

฿ 1,190.94

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 9687-Ventilation fan not includedFan base, holder, mounting screws

฿ 4,111.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 968743Ventilation fan includedFan base, ventilation fan PF-085C (1 m long, with outlet plug), finger guard, holder, mounting screw

฿ 1,309.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 136127-Ventilation fan not includedFan base, holder, mounting screws

฿ 4,385.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 13612743Ventilation fan includedFan base, ventilation fan PF-121CL (1 m long, with outlet plug), finger guard, holder, mounting screw

Loading...

  1. 1

Basic Information

Type Mounting Bracket Color or surface treatment Fan base cream coating (2.5Y8/2) / holder chrome plating Material Iron
Plate Thickness(mm) 1.6 Special notes Options for heat equipment storage cabinet Note This is a set product