(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Drawing holder can be attached to a board.
[Features]
·With back face seal.
·BP85-3P (-Z) can store paper of A4 size or less without folding.
[Applications]
·For storing blueprints, etc.
External appearance (Transparent color)
Material: Polystyrene
Product outline drawing
1 piece | 2, 5 or 10 pieces | External dimensions mm | Mounting pitch mm | Mounting hole H | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Product name and symbol | Product name and symbol | Set Contents | A | B | C *2 | D | E | F | G | |
― | BP85-1SP | 10 pieces | 143 | 166.5 | 7.5 | - | - | - | - | - |
BP85-1P-Z | BP85-1P | 5 pieces | 〃 | 〃 | 11.5 | 131 | 10 | 100 | 50.5 | φ3.5 |
BP85-2P-Z | BP85-2P | 〃 | 〃 | 226 | 11.5 | 131 | 〃 | 160 | 50.5 | φ3.5 |
BP85-3P-Z | BP85-3P | 2 pieces | 266 | 330 | 20 | 248 | 20 | 250 | 51 | φ4.5 |
― | BP85-4P | 〃 | 320 | 260 | 52 | 300 | 15 | 200 | - | φ4.5 |
*2: Not including double sided tape thickness (approx. 2 mm).
DIN rail (aluminum type) mount hole 4.5 x 25 long hole×
Aluminum DIN rail.
Total length L is specifiable in 5 mm increments from 65 to 495 mm. The manufacturer handles difficult cuts.
Use as a copper bar for grounding control panels, power distribution boards, etc.
Tap machining after purchase is not required as threading has already been processed.
Space saving urethane cable clamp
Prevents external dirt and dust from getting into the control panel.
Multiple cables can be wired with a single part.
Part Number |
---|
BP85-3P |
BP85-3P-Z |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number with packs |
---|---|---|---|---|---|---|---|---|
฿ 1,194.94 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | 2 pcs. | ||
฿ 1,123.82 ฿ 516.96 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | - |
Loading...
Color or surface treatment | Transparency | Material | Polystyrene | Dimension width(mm) | 266 |
---|---|---|---|---|---|
Dimension height(mm) | 330 | Abstract | Drawing holder (large) |
How can we improve?
How can we improve?