(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BP63 can be used to support high voltage wires (KIP).
[Features]
· For supporting high-voltage wires (KIP).
· Parts available for assorted high-voltage wire sizes, including 11, 22, 38 and 60 sq mm.
Part Number |
---|
BP63-14 |
BP63-14-Z |
BP63-22 |
BP63-22-Z |
BP63-38 |
BP63-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number with packs | Abstract |
---|---|---|---|---|---|---|---|---|---|
฿ 3,694.48 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 20 pcs. | For high voltage wires (KIP) 14 mm2 | ||
฿ 342.47 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | - | For high voltage wires (KIP) 14 mm2 | |||
฿ 3,694.48 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 20 pcs. | High voltage line (KIP), for 22 mm2 | ||
฿ 342.47 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | - | High voltage line (KIP), for 22 mm2 | |||
฿ 3,694.48 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 20 pcs. | For high voltage wires (KIP) 38 mm2 | ||
฿ 3,694.48 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 20 pcs. | For high voltage wires (KIP) 60 mm2 |
Loading...
Type | Bracket | Material | Polypropylene | Color or surface treatment | Black |
---|
How can we improve?
How can we improve?