1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP62 / High Voltage Insulator【1-10 Pieces Per Package】

BP62 / High Voltage Insulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP62 series to support indoor circuits and conductors with 6.6kV nominal voltage and 7.2-kV rated voltage.

[Features]
· Use to support indoor circuits and conductors with 6.6-kV nominal voltage and 7.2-kV rated voltage.
· Can be installed on high-voltage wires (KIP) between 8 - 60 sq mm.
· Confirms to JIS standards (JISC3851)

 
Part Number
BP62-1B
BP62-1B-Z
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber with packs

฿ 8,968.61

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1010 pcs.

฿ 1,356.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10-

Loading...

  1. 1

Basic Information

Type Bracket Material Epoxy Resin Color or surface treatment Brown