(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use the BP46-AC series for adding ground terminals.
[Features]
· For adding connection terminals.
· Attaches to a cabinet's connection terminals.
Material | Copper | Color or surface treatment | Bright Tin-Plated | Plate Thickness(mm) | 2 |
---|---|---|---|---|---|
Set Content | Ground bar 2 pcs., M6 mounting screws, M5 screws | Note | This is a set product |
Please check the type/dimensions/specifications of the part BP46-5AC1 in the BP46-AC / Expansion Ground Bar series.
Part Number |
---|
BP46-5AC2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Abstract |
---|---|---|---|---|---|---|
฿ 1,611.58 | 1 Piece(s) | Same day | 10 | For CH-A, CHB-A, TC-A, OAS, OAB, CH-YA / OAPV |
How can we improve?
How can we improve?