1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP32 / Breaker Mounting Base / Sliding Type

BP32 / Breaker Mounting Base / Sliding Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,112.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The breaker mounting base height is adjustable on the BP32-AB type.

[Features]
·The breaker mounting base height is adjustable

 
Part Number
BP32-2020S
BP32-3020S
BP32-305S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Plate Thickness
(mm)

฿ 1,112.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 1060–901252.3 mm (sliding side)/2.3 mm (fixed side)

฿ 1,363.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) -128 to 1881252.3 mm (sliding side)/2.3 mm (fixed side)

฿ 1,286.50

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 60 Day(s) 10128 to 188951.6mm (sliding side)/2.3 mm (fixed side)

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Material Hot Zinc Plated Steel Plate