1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP32 / Breaker Mounting Base【1-10 Pieces Per Package】

BP32 / Breaker Mounting Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with the new economical type breaker 50 to 150 AF (NE-A/GE-A).
·Select the mounting base and bar holder bracket size according to the depth of the cabinet to be used.
·The height relationship between the equipment and the bar is the same when using a mounting base / bar holder bracket with a cabinet of appropriate depth.

 
Part Number
BP32-1620A
BP32-2020A-Z
BP32-2520A
BP32-2520A-Z
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Number with packs

฿ 3,570.46

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10For 160-mm deep cabinet10 pcs.

฿ 570.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10For 200 mm deep cabinet-

฿ 3,725.42

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10For 250 mm deep cabinet10 pcs.

฿ 570.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10For 250 mm deep cabinet-

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Material Hot Zinc Plated Steel Plate Plate Thickness(mm) 1.6
Abstract For GE / NE 225 / 250AF