(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
∙ Select the dimensions of mounting support and bar holder in accordance with depth of the cabinet that to be used.
Part Number |
---|
BP31-14N2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Number with packs | Compatible Model | Abstract |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,725.42 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 25 | 48 | 10 pcs. | For 140 mm deep cabinet | Shared Type Breaker (1P), for 2 Slim Breakers |
Loading...
Type | Device Mounting Bracket | Material | Hot Zinc Plated Steel Plate | Plate Thickness(mm) | 1.2 |
---|
Please check the type/dimensions/specifications of the part BP31-14N2 in the BP31 / Branch Mount Support / Slim Breaker / For Standardized Breaker series.
Part Number |
---|
BP31-12N3F |
BP31-12N3F-Z |
BP31-12N9F |
BP31-14N2-Z |
BP31-14N3 |
BP31-14N3-Z |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Number with packs | Compatible Model | Abstract |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,430.98 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 8 | 73 | 10 pcs. | - | Shared Type Breaker (1P), for 3 Slim Breakers | ||
฿ 570.74 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 73 | - | - | Shared Type Breaker (1P), for 3 Slim Breakers | |||
฿ 4,096.91 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 8 | 223 | 10 pcs. | - | Shared Type Breaker (1P), for 9 Slim Breakers | ||
฿ 570.74 | 1 Piece(s) | 7 Day(s) | 10 | 25 | 48 | - | For 140 mm deep cabinet | Shared Type Breaker (1P), for 2 Slim Breakers | |||
฿ 3,725.42 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 25 | 73 | 10 pcs. | For 140 mm deep cabinet | Shared Type Breaker (1P), for 3 Slim Breakers | ||
฿ 570.74 | 1 Piece(s) | 7 Day(s) | 10 | 25 | 73 | - | For 140 mm deep cabinet | Shared Type Breaker (1P), for 3 Slim Breakers |
How can we improve?
How can we improve?