1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP23-U • 19 Mount Bracket

BP23-U • 19 Mount Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,585.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Use it mounted on the patch panel.
· The hinge makes maintenance work of the back surface easy.
▪ Complies with EIA standards.
• Panel rail 2 may also be used for mounting to the cabinet (only for products of length 600 and depth 200 or more).

Part Number
BP23-102U
BP23-104U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 1,585.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1089

฿ 2,533.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10178

Loading...

  1. 1

Basic Information

Type Bracket Dimension (width)(mm) 500 Color or surface treatment Light beige paint
Material Iron Plate Thickness(mm) 2.3