1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP22-M - Meter Panel

BP22-M - Meter Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,305.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use to mount various instruments inside the cabinet.
∙ Depth is adjustable in 20 mm pitch by using bar hinge adjustment.

Part Number
BP22-2041M
BP22-2043M
BP22-2051M
BP22-2051MH
BP22-2053M
BP22-2061M
BP22-2063M
BP22-2064M
BP22-2071M
BP22-2073M
BP22-2542M
BP22-2543M
BP22-2551M
BP22-2552M
BP22-2553M
BP22-2562M
BP22-2563M
BP22-2564M
BP22-2572M
BP22-2573M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)

฿ 3,305.93

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10179320172

฿ 4,597.76

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343320172

฿ 3,463.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10179420172

฿ 3,637.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10193420172

฿ 4,726.27

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343420172

฿ 3,621.89

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10179520172

฿ 4,975.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343520172

฿ 5,905.09

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10443520172

฿ 3,719.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10179620172

฿ 5,215.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343620172

฿ 4,077.33

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10243320222

฿ 5,006.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343320222

฿ 3,858.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10193420222

฿ 4,444.31

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10243420222

฿ 5,068.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343420222

฿ 4,551.27

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10243520222

฿ 5,324.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343520222

฿ 6,380.55

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10443520222

฿ 4,664.28

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10243620216

฿ 5,624.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10343620216

Loading...

  1. 1

Basic Information

Color or surface treatment Light beige paint (5Y7/1) Material Iron Plate Thickness(mm) 1.6 (meter panel)