1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP21 / Panel Rail (3) RA / RAV / PD / D / RUL For Cabinet Door Back Panel (BP21-3C)

CONTROL CONSOLE ACCESSORIES

BP21 / Panel Rail (3) RA / RAV / PD / D / RUL For Cabinet Door Back Panel (BP21-3C)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP21-C series as an all-purpose panel attachment rail.

[Features]
· The upper and lower door surfaces include a sunken depression for attaching a board rail (B, S, BF, SF).

Part Number
BP21-3C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 668.25

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10195

Loading...

  1. 1

Basic Information

Type Rail Material Hot Zinc Plated Steel Plate Plate Thickness(mm) 2
Set Content Rails 2 pcs., panel mounting screws Note This is a set product

Please check the type/dimensions/specifications of the part BP21-3C in the BP21 / Panel Rail (3) RA / RAV / PD / D / RUL For Cabinet Door Back Panel series.

Products with similar specification

Part Number
BP21-10C
BP21-45C
BP21-4C
BP21-5C
BP21-6C
BP21-7C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 1,217.88

1 Piece(s) 7 Day(s) 10895

฿ 781.18

1 Piece(s) Available 7 Day(s) 10345

฿ 713.98

1 Piece(s) 5 Day(s) 10295

฿ 855.03

1 Piece(s) 5 Day(s) -395

฿ 872.72

1 Piece(s) 6 Day(s) -495

฿ 948.69

1 Piece(s) 5 Day(s) 10595