1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP16 / Board Mount Stabilizing Plate

BP16 / Board Mount Stabilizing Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,656.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP16 series features a flat design.

[Features]
· A flat design.
· Use to prevent cabinet tipping.

Part Number
BP16-35
BP16-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (width)
(mm)
Abstract

฿ 3,656.73

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) -600For depth 350

฿ 4,192.66

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 10750For depth 500

Loading...

  1. 1

Basic Information

Type Fixture Color or surface treatment Light beige paint (5Y7/1) Material Iron
Plate Thickness(mm) 4.5