1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP16-MB Eye Bolt Hole Blind Bolt【4-20 Pieces Per Package】

BP16-MB Eye Bolt Hole Blind Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Use the BP16-MB series as a blind bolt when removing eye bolts.

Part Number
BP16-M1220B
BP16-M1220B-2
BP16-M1635B
BP16-M1635B-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber with packs Set Content Abstract

฿ 450.48

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

8 Day(s) 104 pcs.Hexagon bolt M12 x 20: 4 unitsFor FZ, E

฿ 1,590.35

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1020 pcs.Hexagon bolt M12 x 20: 20 unitsFor FZ, E

฿ 786.47

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

8 Day(s) 104 pcs.Hexagon bolt M16 x 35: 4 unitsFor FJ, E

฿ 2,750.26

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1020 pcs.Hexagon bolt M16 x 35: 20 unitsFor FJ, E

Loading...

  1. 1

Basic Information

Type Bolt/Nut Color or surface treatment Chromate plating Material Iron