1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP16-LA, L-Shaped Fixture

BP16-LA, L-Shaped Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,240.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP16-LA series can be used as a safeguard against tipping.

[Features]
· Used as a safeguard against tipping.
· Can be fixed to cabinet ceilings and board mounts.
· Holes included for installation with M12 bolts.

 
Part Number
BP16-12LA
BP16-16LA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width
(mm)
Dimension height
(mm)
Abstract

฿ 1,240.77

ENCLOSURE ACCESSORIES 1 Piece(s) 5 Day(s) 101436.5For M12 eye bolt

฿ 1,424.55

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 101840.5For M16 eye bolt

Loading...

  1. 1

Basic Information

Type Angle Material Iron Plate Thickness(mm) 4.5
Color or surface treatment Light beige paint (5Y7/1) Number with packs 10 sets Set Content Bracket 4 pcs., mounting screw 1 pc.
Note This is a set product