1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP12-D / Dome Window

CONTROL CONSOLE ACCESSORIES

BP12-D / Dome Window
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,742.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP12-D series is used for stowing surveillance cameras / security cameras.

[Features]
· Use for stowing surveillance cameras etc.
· Can be used in a resin box or a metal cabinet having an installation board thickness of up to t = 4.0 mm.
· Mounting can be easily performed by drilling round holes in the cabinet.
· A set with a mounting shelf that supports camera mounting is also available.
· louvers and ventilation fans are also included in the panel as heat countermeasures.
· When used in a cold environment, board heaters are available; please order separately.

Part Number
BP12-17D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,742.73

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Material Window: polycarbonate (transparent) Features IP55

Please check the type/dimensions/specifications of the part BP12-17D in the BP12-D / Dome Window series.