1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WLP-KL / Round Waterproof Louver with Ventilation Fan (Silent, Low Speed) (WLP-17KL-2)

HEAT MEASURES LOUVER

WLP-KL / Round Waterproof Louver with Ventilation Fan (Silent, Low Speed) (WLP-17KL-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WLP-KL series is a high IP-rating plastic louver with ventilation fan, which can be used on outdoor cabinets.

 
Part Number
WLP-17KL-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable model/product Paint Color Abstract

฿ 10,043.26

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10PF-155HL-2MLight beige colorWith Ventilator 200 V AC

Loading...

  1. 1

Basic Information

Material Resin Dimension (height)(mm) 175 Dimension (width)(mm) 175
Material PBT + PC resin

Please check the type/dimensions/specifications of the part WLP-17KL-2 in the WLP-KL / Round Waterproof Louver with Ventilation Fan (Silent, Low Speed) series.

Products with similar specification

Part Number
WLP-17KL
WLP-17KL-2C
WLP-17KLC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable model/product Paint Color Abstract

฿ 10,043.26

1 Piece(s) 7 Day(s) 10PF-155HL-MLight beige colorAC100V with ventilation fan

฿ 10,043.26

1 Piece(s) 7 Day(s) 10PF-155HL-2MCream coloredWith Ventilator 200 V AC

฿ 10,043.26

1 Piece(s) 7 Day(s) 10PF-155HL-MCream coloredAC100V with ventilation fan