1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PTMX-H - Holder - Tie Tape Set

CONTROL CONSOLE ACCESSORIES

PTMX-H - Holder - Tie Tape Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
∙ Support lock, equipment, and back wiring with multiple options.
∙ Use while mounting direct equipment on the lattice shape body.

Part Number
PTMX-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 473.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Special notes Plastic box option for communications Set Content Holder 5 pcs., binding tape (1 m) 2 pcs.
Note This is a set product Compatible Model PTM(E)□-□NL Abstract Holder / binding tape

Please check the type/dimensions/specifications of the part PTMX-H in the PTMX-H - Holder - Tie Tape Set series.