1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLX-SCM / PL Stainless Steel Concrete Pole Bracket

ENCLOSURE ACCESSORIES

PLX-SCM / PL Stainless Steel Concrete Pole Bracket
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,308.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLX-SCM is used when mounting concrete pillars and poles.

[Features]
· Includes a variety of options to accommodate different applications.
· For use when mounting concrete pillars and poles.
· Mountable pole diameter of ⌀60 - ⌀400 mm.
· Please prepare separately a band of width 25 mm.

 
Part Number
PLX-SCM20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,308.40

ENCLOSURE ACCESSORIES 1 Piece(s) Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Dedicated Accessory Material Stainless Steel Dimension width(mm) 200
Abstract For bands with a width of 25 mm or less Special notes Options for PL Applicable model/product For width 200mm
Set Content Bracket x 2, Mounting Screw Note This is a set product

Please check the type/dimensions/specifications of the part PLX-SCM20 in the PLX-SCM / PL Stainless Steel Concrete Pole Bracket series.