1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H65 - Waterproof Rectangular Handle【1-10 Pieces Per Package】

H65 - Waterproof Rectangular Handle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,052.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

H65 series is a cabinet handle.

[Features]
· Handles can be replaced based on the application of the cabinets.
· All installation holes in the product described above have the same shape and dimensions.

Part Number
H-65
H-65-Z
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber with packs

฿ 5,298.75

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Available 7 Day(s) 1010 pcs.

฿ 1,052.93

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) --

Loading...

  1. 1

Basic Information

Type Handle Features Handle (H-36), with Clasp Special notes Waterproof square handle