1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GLP / Square Frame Round Louver【2 Pieces Per Package】 (GLP-1)

HEAT MEASURES LOUVER

GLP / Square Frame Round Louver (GLP-1)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GLP series can be mounted onto a cabinet by simply drilling a round hole.

[Features]
· Can be mounted onto a cabinet just by forming of a round hole.
· Includes a stainless steel insect screen.
· Removable cover allows for filters to be swapped from the outside (GLP-F).
· Filter can be re-used after washing it with water (GLP-F).

 
Part Number
GLP-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Special notes Paint Color

฿ 1,921.70

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Available 7 Day(s) 10858523.5-Light beige color

Loading...

  1. 1

Basic Information

Material Resin Material Made of AES resin Number with packs 2 pcs.

Please check the type/dimensions/specifications of the part GLP-1 in the GLP / Square Frame Round Louver series.

Products with similar specification

Part Number
GLP-0C
GLP-0F
GLP-0FC
GLP-1C
GLP-1F
GLP-1FC
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Special notes Paint Color

฿ 1,620.18

1 Pack(s)

2 Pieces Per Package

Available 5 Day(s) 10737323.5-Cream colored

฿ 1,847.11

1 Pack(s)

2 Pieces Per Package

Available 5 Day(s) 10737323.5With FilterLight beige color

฿ 1,990.11

1 Pack(s)

2 Pieces Per Package

5 Day(s) -737323.5With FilterCream colored

฿ 2,109.58

1 Pack(s)

2 Pieces Per Package

60 Day(s) 10858523.5-Cream colored

฿ 2,494.90

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10858523.5With FilterLight beige color

฿ 2,413.40

1 Pack(s)

2 Pieces Per Package

7 Day(s) 10858523.5With FilterCream colored