1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FCX-Z5AS / Ground Bar Set

CONTROL CONSOLE ACCESSORIES

FCX-Z5AS / Ground Bar Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,307.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the FCX-Z5AS series for adding ground terminals.

[Features]
· For adding connection terminals.
· Attaches to a cabinet's connection terminals.
· Up to 6 M5 screws can be attached to the grounding bar.

 
Part Number
FCX-Z5AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,307.25

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Copper Color or surface treatment Bright Tin-Plated Plate Thickness(mm) 4
Set Content Grounding bar 2 pcs., mounting bolts, screws Abstract Applicable for cabinets of depth 350 mm, 400 mm and 500 mm Note This is a set product

Please check the type/dimensions/specifications of the part FCX-Z5AS in the FCX-Z5AS / Ground Bar Set series.