1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EX-ZDP / Blind Panel (for E-A(-N), E-LA / LSA and LE)

EX-ZDP / Blind Panel (for E-A(-N), E-LA / LSA and LE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,062.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the EX-ZDP series with a free-standing base (left-right divided).

[Features]
· Use with a free-standing base (left-right divided) (EX-2ZD).
· Use for hiding wiring, etc.

 
Part Number
EX-62ZDP
EX-72ZDP
EX-82ZDP
EX-92ZDP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension W (width)
(mm)
Applicable model/product

฿ 2,062.25

ENCLOSURE 1 Piece(s) 13 Day(s) 10594594FUL□□-6□□

฿ 2,453.42

ENCLOSURE 1 Piece(s) 13 Day(s) 10694694FUL□□-7□□

฿ 2,850.64

ENCLOSURE 1 Piece(s) 13 Day(s) 10794794FUL□□-8□□

฿ 3,241.81

ENCLOSURE 1 Piece(s) 13 Day(s) 10894894FUL□□-9□□

Loading...

  1. 1

Basic Information

Application Other Dimension/Height (mm)(mm) 199 Dimension H (vertical)(mm) 199
Special notes Option for independent control panel cabinet Plate Thickness(mm) 1.6 Material Iron
Paint Color Light beige paint (5Y7/1)