1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP45-T5, Copper Bar (with M5 Tapped Holes)【3 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

BP45-T5, Copper Bar (with M5 Tapped Holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,859.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The BP45-T5 can be used with distributing electrical boards and other main lines.

 
Part Number
BP45-105T5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 10,859.17

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

3 Pieces Per Package

60 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension (height)(mm) 1500 Material Copper Color or surface treatment Bright Tin-Plated
Number with packs 3 pcs. Abstract For 100A and below (cross-sectional area 45 mm2)

Please check the type/dimensions/specifications of the part BP45-105T5 in the BP45-T5, Copper Bar (with M5 Tapped Holes) series.