1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP44-FK / Branched Lead Board, For Standardized Breakers / Flat【20-100 Pieces Per Package】

BP44-FK / Branched Lead Board, For Standardized Breakers / Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,931.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP44-FK series should be used along with a bar holder / flat model or a secondary branch set.

[Features]
· Please use with a bar holder / lug terminal (BP34-LT)

Part Number
BP44-10FK5R
BP44-10FK5S
BP44-10FK5T
BP44-10FK10R
BP44-10FK10S
BP44-10FK10T
BP44-20FK5R
BP44-20FK5S
BP44-20FK5T
BP44-20FK10R
BP44-20FK10RT
BP44-20FK10S
BP44-20FK10SS
BP44-20FK10T
BP44-40FK5R
BP44-40FK5S
BP44-40FK5T
BP44-40FK10R
BP44-40FK10RT
BP44-40FK10S
BP44-40FK10SS
BP44-40FK10T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecial notes Number with packs Abstract

฿ 7,858.58

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK5R100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 6,214.16

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK5S100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 4,663.84

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK5T100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 9,464.84

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK10R100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 7,858.58

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK10S100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 6,183.16

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 101FK10T100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 8,630.71

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK5R100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 7,070.95

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK5S100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 5,456.76

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK5T100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 10,638.37

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK10R100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 3,931.39

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 102FK10RT20 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 8,646.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK10S100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 3,931.39

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 102FK10SS20 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 7,024.46

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 102FK10T100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 9,464.84

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK5R100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 7,874.08

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK5S100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 6,198.66

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK5T100 pcs.Agreed type 50AF branched / 60AF branched (cross-sectional area of 24 mm2)

฿ 11,164.07

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK10R100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 4,586.36

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 104FK10RT20 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 9,495.83

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK10S100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 4,586.36

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

7 Day(s) 104FK10SS20 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

฿ 7,827.59

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 104FK10T100 pcs.Agreed type 100AF branched (cross-sectional area of 42 mm2)

Loading...

  1. 1

Basic Information

Type Other Color or surface treatment Bright Tin-Plated Material Copper
Accessory Sems pan head screw M6 ×14