(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Use the BP36 series to support cover bars inside distribution boards.
Part Number |
---|
BP36-20BM6 |
BP36-20M6 |
BP36-24BM6 |
BP36-24M6 |
BP36-25B1M6 |
BP36-25M6 |
BP36-30BM6 |
BP36-35BM8 |
BP36-35M8 |
BP36-50M8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension height (mm) | Dimension depth (mm) | Abstract | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,190.00 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 20 Day(s) | 10 | 20 | M6X6.5 | Bolt and nut | Bolt dimension = 15 mm | ||
฿ 2,100.00 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | 20 | M6X6.5 | Nut, nut | NA | ||
฿ 2,700.05 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 24 | M6X7.5 | Bolt and nut | Bolt dimension = 15 mm | ||
฿ 2,771.95 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | Available | 7 Day(s) | 10 | 24 | M6X7.5 | Nut, nut | NA | |
฿ 2,700.05 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 25 | M6X7.5 | Bolt and nut | Bolt dimension = 15 mm | ||
฿ 2,771.95 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | Available | 7 Day(s) | 10 | 25 | M6X7.5 | Nut, nut | NA | |
฿ 3,314.96 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 30 | M6X7.5 | Bolt and nut | Bolt dimension = 15 mm | ||
฿ 3,584.43 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 35 | M8X11 | Bolt and nut | Bolt dimension = 18mm | ||
฿ 3,584.43 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 35 | M8X11 | Nut, nut | NA | ||
฿ 4,205.39 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | 50 | M8X11 | Nut, nut | NA |
Loading...
Color or surface treatment | Black | Material | Polypropylene | Number with packs | 20 pcs. |
---|
How can we improve?
How can we improve?