1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP35-K / Supporting Holder【20 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

BP35-K / Supporting Holder
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,710.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the BP35-K2 series for securing separators and insulating covers.

[Features]
· Use to secure separators and insulating covers.
· Can be used with bar holders and flat models (BP35-10F / 20F / 40F).
· However, this product cannot be used simultaneously with the BP35-10F or spacers.
· Note that simultaneous spacer use can lead to high levels of interference.

Part Number
BP35-1H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,710.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Fixture Material Polyester Number with packs 20 pcs.
Abstract Separator, insulating cover fixation

Please check the type/dimensions/specifications of the part BP35-1H in the BP35-K / Supporting Holder series.