1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP34-M / Bar Holder / Integrated【10 Pieces Per Package】

BP34-M / Bar Holder / Integrated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP34 series can be used when adding a step / gap to the bar height.

[Features]
- Can be used when adding a step / gap to the bar height.
- Can only be used up to 600V.

Part Number
BP34-1M8
BP34-2M10
BP34-3M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Special notes Abstract

฿ 5,365.00

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1055.5Screw diameter: M81 Tier

฿ 7,398.22

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 1098Screw diameter: M102 Tiers

฿ 7,398.22

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 1095.5Screw diameter: M83 Tiers

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Material Base: polyester Number with packs 10 pcs.