1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP31-S / Branch Mounting Base, Sliding【1-10 Pieces Per Package】 (BP31-30N2S)

CONTROL CONSOLE ACCESSORIES

BP31-S / Branch Mounting Base, Sliding (BP31-30N2S)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP31-S is a height-adjustable branch mounting base.

[Features]
· A height-adjustable branch mounting base.
· Use when installing common and slim series breakers.

 
Part Number
BP31-30N2S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension width
(mm)
Abstract Number with packs

฿ 5,923.16

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1048Shared Type Breaker (1P), for 2 Slim Breakers10 pcs.

Loading...

  1. 1

Basic Information

Type Mounting Base Material Hot Zinc Plated Steel Plate Plate Thickness(mm) 1.2 (sliding side) / 1.6 (fixed side)
Dimension height(mm) 119 to 183 Applicable model/product For 250 mm to 300 mm deep cabinet

Please check the type/dimensions/specifications of the part BP31-30N2S in the BP31-S / Branch Mounting Base, Sliding series.

Products with similar specification

Part Number
BP31-30N2S-Z
BP31-30N3S
BP31-30N3S-Z
BP31-30N9S
BP31-30N9S-Z
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension width
(mm)
Abstract Number with packs

฿ 826.02

1 Piece(s) Available 8 Day(s) -48Shared Type Breaker (1P), for 2 Slim Breakers-

฿ 6,186.61

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1073Shared Type Breaker (1P), for 3 Slim Breakers10 pcs.

฿ 826.02

1 Piece(s) Available 8 Day(s) -73Shared Type Breaker (1P), for 3 Slim Breakers-

฿ 5,480.65

1 Pack(s)

5 Pieces Per Package

8 Day(s) 10223Shared Type Breaker (1P), for 9 Slim Breakers5 pcs.

฿ 1,248.16

1 Piece(s) Available 8 Day(s) -223Shared Type Breaker (1P), for 9 Slim Breakers-