1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP31-K / Standardized Attachment Mount【10 Pieces Per Package】 (Part Number)

CONTROL CONSOLE ACCESSORIES

BP31-K / Standardized Attachment Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,440.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BP31-K series can be used for mounting standardized breakers and slim breakers.

[Features]
· Can be used for mounting standardized breakers and slim breakers.
· 30P consolidated.
· Can be used after removing a requisite number of leads.

 
Part Number
BP31-1K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 7,440.16

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mounting Base Material Hot Zinc Plated Steel Plate Plate Thickness(mm) 0.8
Abstract For shared type breaker (1P), for slim breakers Number with packs 10 pcs.

Please check the type/dimensions/specifications of the part BP31-1K in the BP31-K / Standardized Attachment Mount series.