1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP23-B for Transmission Device Shelf / Circuit Board

CONTROL CONSOLE ACCESSORIES

BP23-B for Transmission Device Shelf / Circuit Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,307.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use to mount HUBs, modems, media converters, and other small devices inside a cabinet.
· Also allows mounting of 19-type mount units (BP23-UB, excluding BP23-2415BB).
· Use of long hole allows for devices to be fixed using a rack option or tie tape (RD852-50). (BP23-2415BB comes with tie tape)

Part Number
BP23-5530B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,307.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mounting Plate Dimension (height)(mm) 150 Dimension (width)(mm) 550
Dimension (depth)(mm) 300 Color or surface treatment Light beige paint Material Iron
Plate Thickness(mm) 1.2/1.6/2.3 Abstract With Mounting Screw

Please check the type/dimensions/specifications of the part BP23-5530B in the BP23-B for Transmission Device Shelf / Circuit Board series.