MELSEC-AnS/QnAS Series Analog Output Unit

Brand :
MITSUBISHI

Caution

    Product Description

    - Analog Output Module, MELSEC-AnS/QnAS Series from MITSUBISHI.
    - The analog output modules convert the set digital values to analog values (voltage or current) and then output them externally.
    - The most suitable type can be selected based on the number of channels, analog output characteristics, resolution, etc.
    - Analog output Current: 4 to 20 mA DC
    - No. of channels: 8 channels
    - Conversion speed: 4 ms / 8 channels

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    A1S68DAI | MELSEC-AnS/QnAS Series Analog Output Unit | MITSUBISHI | MISUMI Thailand