1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZM-A / Pole Stand (Includes Wire Extraction Hole)

ENCLOSURE ACCESSORIES

ZM-A / Pole Stand (Includes Wire Extraction Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,053.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZM-A series can be converted to a flat head or 30° incline head model.

[Features]
· Can be converted to a flat head or 30° incline head model.
· Incorporates a guide plate, which allows wires to be taken out from the wire exit port while standing.
· By including a wire exit port, an exit port cover can be attached to the connector (requires machining).
· The base is made of cast iron.

 
Part Number
ZM-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 35,053.00

ENCLOSURE ACCESSORIES 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 400 Dimension/Height (mm)(mm) 1000
Dimension W (width)(mm) 400 Dimension H (vertical)(mm) 1000 Abstract Base φ400
Applicable model/product Horizontal type: 600 (width) × 700 (height) × 350 (depth) or less/Sloped type: 500 (width) × 500 (height) × 300 (depth) or less Material Head / base: cast iron, pipe: general structural carbon steel pipe Paint Color Light beige paint (5Y7/1)
Accessory Cabinet mounting screws

Please check the type/dimensions/specifications of the part ZM-2A in the ZM-A / Pole Stand (Includes Wire Extraction Hole) series.